Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

24GR-LD5-38-A-UNV-L840-CD1-U

  • Available in 2' x 4', 2' x 2' and 1' x 4'
  • Up to 140LPW for maximum energy savings versus fluorescent troffers
  • Correlated Color Temperatures 3000K, 3500K, 4000K and 5000K
  • Multiple lumen packages for each configuration
  • Class 2, Constant driver with standard 0-10v dimming
  • CRI Greater Than 80
  • Lumen maintenance L70 at 193,000 hours/TM21 Rated L90 at 60,000 hours
  • DLC and DLC Premium qualified
  • Five-year warranty
24GR-LD5-38-A-UNV-L840-CD1-U

24GR-LD5-38-A-UNV-L840-CD1-U

Resources

Specifications

Product Description

Brand Name Metalux
Family GRLED Series
Description GR Series 2x4 LED Troffer, 4000K, 3800 Lumen, 0 to 10V Dim Driver

Product Details

Lamp Type LED
UPC 080083804856
Amperage Rating 0.126 at (277V)
Color Temperature Max 4000K
Mounting Recessed
Range of Motion N/A
Voltage Rating 120-277V
Wattage 35W
Product Weight 20.0
Case Quantity 1
Pallet Quantity 28
Country of Origin MX
ARRA No
Dimensional Data 2'x4'

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?