- Polycarbonate housing with clear optics lens
- Equipped with NEMA Premium, CEE Listed ballast
- IP65 rated for hose down applications
Metalux
APHDVT Series
Overview
The APHDVT Series is a contemporary looking industrial Vaportite fixture that features rugged and durable construction. The APHDVT incorporates a metal gear tray inside a reinforced fiberglass housing with a high impact diffuser. This Vaportite series is suitable for interior and exterior applications and can be surface or chain mounted. The APHDVT Series has been designed for commercial institutional and industrial environments where weathering, high temperature, humidity and dust or corrosive fumes are present. Certain airborne contaminants can diminish the integrity of acrylic components. Refer to the Material Compatibility tables for additional information.