- General purpose version
- Equipped with NEMA Premium, CEE Listed ballast
- Clear prismatic lens
- Lift and shift lens offers easy re-lamping
- Lampholders enable easy lamp engagement
Metalux
APW-GPW432
Specifications
Product Description
Brand Name | Metalux |
Family | APW-GPW Series |
Description | 4 LAMP, 4' GENERAL PURPOSE WRAP, PRISMATIC LENS, NEMA PREMUIM T8 UNV ELECTRONIC BALLAST |
Product Details
Lamp Type | T8 |
UPC | 080083622139 |
Amperage Rating | 0.462 (at 277V) |
Mounting | Surface Mount |
Voltage Rating | 120/277V 50/60 Hz Electronic |
Wattage | 32W |
Product Weight | 11.2 |
Case Quantity | 1 |
Pallet Quantity | 54 |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |