Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

CGTS NUV (Canada Market Only)

  • 1x4, 2x2, and 2x4 sizes available
  • Thin 2.5" inch height
  • Selectable Lumens & CCT (3500K, 4000K, 5000K)
  • 120-347V NUV Driver standard in all models
  • DLC Certified
  • Fits in shallow plenums with room to spare
  • Robust die-formed steel housing is post-painted for maximum durability
  • Acrylic microoptics provide uniform illumination from corner to corner
  • Extruded aluminum bezel tightly sealed to the housing for durability
  • High performance efficacy up to 130 lm/W
  • Canadian Market Only
CGTS NUV (Canada Market Only)

CGTS NUV (Canada Market Only)

Overview

The CGTS NUV Backlit Panel LED series is the contractor go-to panel providing customers an affordable, low glare panel that fits in shallow plenums with room to spare along with the flexibility of Selectable CCTs and Lumen Output and a 120-347V driver. Acrylic micro optics provide uniform illumination from corner to corner. It's back-lit, durable design provides immediate opportunities to replace fluorescent fixtures with a LED solution. The CGTS NUV Backlit Panel LED is an excellent lighting solution for commercial office spaces, schools, healthcare and retail merchandising areas.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?