- Retrofit kit installs in minutes, saving time and money
- Architectural center basket look and feel upgrades the look of any space
- Maximum energy savings and rebates with DLC Premium listing
- Reduce job-site waste by re-using the existing fluorescent housing
- NOW available in all form factors and with intelligent Wavelinx Connected Lighting Systems
Metalux
22CBRK-21-UNV-L835-CD1-U
Specifications
Product Description
Brand Name | Metalux |
Family | CooperKit (CBRK) |
Description | 2x2 Static, 2100 lumens, 15W, 835, 120-277V, 3500K. |
Product Details
Lamp Type | LED |
UPC | 080083195848 |
Amperage Rating | 0.05A at 277V |
Color Temperature Max | 3500K |
Mounting | Ceiling |
Voltage Rating | 120-277V |
Wattage | 14.4W |
Product Weight | 8.81 |
Case Quantity | 1 |
Pallet Quantity | 36 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x2' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |