- 1x4, 2x2, and 2x4 sizes available
Specifications
Product Description
Brand Name | Metalux |
Family | CGTS Selectable Panel |
Description | 2'x4' Recessed Panel, 2-T8, 3-T8, 3500K/4000K/5000K CCT. |
Product Details
Lamp Type | LED |
UPC | 080083194704 |
Amperage Rating | N/A |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120/277V |
Wattage | 40W |
Product Weight | 10.0 |
Case Quantity | 1 |
Pallet Quantity | 18 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |