- 2ft, 4ft, and 8ft Sealed and Gasketed Vaportite
- Lumen packages up to 22K lumens
- High-Performance efficacy up to 150 LPW
- LEDs available in 3500K, 4000K and 5000K at 80 CRI
- Rated for -40c to 35c ambient
- Lumen Maintenance – L91 @ 60,000 hours
- Multiple Lensing Options
- Occupancy and daylight sensor for added savings
Metalux
4VT2-LD5-4-DR-UNV-L840-CD1-WL-U
Specifications
Product Description
Brand Name | Metalux |
Family | VT2 LED Series |
Description | 4ft Vaportite, LED, 4000 Lumen, 4000K, 0-10V, Wet, UNV. |
Product Details
Lamp Type | LED |
UPC | 080083901265 |
Amperage Rating | 0.11 at 277V |
Color Temperature Max | 4000K |
Mounting | Surface Mount |
Voltage Rating | 120/277V |
Wattage | 30 W |
Product Weight | 14.45 |
Case Quantity | 1 |
Pallet Quantity | 35 |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |