- 2ft, 4ft, and 8ft Sealed and Gasketed Vaportite
- Lumen packages up to 22K lumens
- High-Performance efficacy up to 150 LPW
- LEDs available in 3500K, 4000K and 5000K at 80 CRI
- Rated for -40c to 35c ambient
- Lumen Maintenance – L91 @ 60,000 hours
- NSF listed
- Multiple Lensing Options
- Occupancy and daylight sensor for added savings
Metalux
VT2 LED Series
Overview
The Metalux VT2 LED Series is an energy efficient industrial Vaportite fixture that features rugged and durable construction. The VT2 LED incorporates a full metal tray and heat sink inside a reinforced sealed and gasketed fiberglass housing with a high impact diffuser. This Vaportite series is suitable for interior and exterior applications and can be surface, chain, cable or stem mounted.
Resources
Spec Sheets
(4)Configurable Spec Sheet
IES and LM79 Files
(1)Brochures
(1)Product Selection Guides
(3)Revit Files
(1)Sell Sheets
(1)Technical Information
(1)Stock Catalog Number (6)
Looking to customize your product?
Lamp Type
Mounting
Voltage rating
Wattage
Filters
Catalog number
4VT2-LD5-4-DR-UNV-L840-CD1-WL-U
Lamp Type
LED
Mounting
Surface Mount
Voltage rating
120/277V
Wattage
30 W
Catalog number
4VT2-LD5-4-DR-UNV-L850-CD1-WL-U
Lamp Type
LED
Mounting
Surface Mount
Voltage rating
120-277V
Wattage
30W
Catalog number
4VT2-LD5-6-DR-UNV-L840-CD1-WL-U
Lamp Type
LED
Mounting
Surface Mount
Voltage rating
120-277V
Wattage
51W
Catalog number
4VT2-LD5-6-DR-UNV-L850-CD1-WL-U
Lamp Type
LED
Mounting
Surface Mount
Voltage rating
120-277V
Wattage
51W
Catalog number
4VT2-LD5-8-DR-UNV-L840-CD1-WL-U
Lamp Type
LED
Mounting
Surface Mount
Voltage rating
120-277V
Wattage
58W
Catalog number
4VT2-LD5-8-DR-UNV-L850-CD1-WL-U
Lamp Type
LED
Mounting
Surface Mount
Voltage rating
120-277V
Wattage
58W