Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

Residential WN Series

  • WN Series is perfect for residential areas
  • Residential electronic instant start ballast. 120V, FCC Class B
  • 100% clear acrylic prismatic lens
  • Rotor lock lampholders enable easy lamp engagement
  • Embossed steel end plates with 7/8" KO
  • UL/cUL listed
Residential WN Series

Residential WN Series

Overview

The WN Series is a surface wraparound luminaire featuring energy efficient performance. The luminaire's clean, low profile design is both appealing and functional. The WN Series utilizes a clear, low brightness, extruded acrylic refractor for high performance and aesthetics. The efficient and stylish WN Series is the perfect wraparound for residential applications. Certain airborne contaminants can diminish the integrity of acrylic components. Refer to the Material Compatibility tables for additional information.

Resources

Stock Catalog Number (2)

Want to purchase this product?

Interested in email updates?

Need more information?