Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

VTEP Weatherproof

  • Housing is made of moisture, flame and corrosion resistant polyester
  • Available in 4' length only
  • One or two lamp configurations
  • Fixture can be surface or pendant mounted
  • Suspended gear tray for ease of maintenance
  • Molded clear acrylic diffuser. Optional frosted and impact lens
VTEP Weatherproof

VTEP Weatherproof

Overview

The VTEP Series is an energy efficient industrial vaportite fixture that features rugged and durable construction for export markets. The VTEP Series is suitable for interior and exterior applications and can be surface or suspension mounted. The VTEP Series has been designed for maximum operation in commercial, institutional and industrial environments where weathering, high temperature, humidity and dust or corrosive fumes are present.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?