- Integral grid lock clip secures fixture in place
- Clear prismatic lens
- Commercial electronic ballast
- Linear disconnect system
- Uses 32W T8 lamps (included with# 2GR8432L35W218G)
Metalux
Troffer – Commercial 4-Lamp, 4 ft. Lamps and Whip
Overview
Metalux™ Fluorescent Lighting fixtures are manufactured using the highest quality materials and components available. The heavy gauge steel construction, durable baked white finish and electrical assemblies of each fixture ensure years of dependability. These features add up to savings for today’s value conscious consumer. Fluorescent fixtures are available in an array of styles and sizes to meet any application or performance requirement. Metalux™ fluorescent lighting offers an extensive selection of attractive, versatile and energy-efficient fixtures ideal for interior environments.