- Troffer louver options
- Troffer lens options
- Troffer lamp options
- Emergency options and troffer extended options
- Parabolic, recessed and surface options and accessories
- Ceiling compatibility
Metalux
A12-125-24GC-U
Specifications
Product Description
Brand Name | Metalux |
Family | Troffer and Parabolic Options and Accessories |
Description | 2'x4' #12 .125 Lens for G, GR8, GC & GC8 Series |
Product Details
Lamp Type | N/A |
UPC | 662400230144 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 1.1 |
Case Quantity | 5 |
Pallet Quantity | 100 |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |