- Modular platform
- Plug and cord options
- 3', 6', 9', 12' and 15' standard length options
- Modular wiring
Metalux
MC12
Specifications
Product Description
Brand Name | Metalux |
Family | F-Bay Power Connections |
Description | Modular Cord & Plug, 12' Length, Use with MP Option |
Product Details
Lamp Type | N/A |
UPC | 080083552498 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 1.12 |
Case Quantity | 20 |
Pallet Quantity | 360 |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 12' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |