Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

WN-4A-U

  • 100% clear acrylic prismatic lens provide excellent illumination
  • Lift-and-shift lens offers easy re-lamping
  • Ends formed with housing for strength and row alignment
  • Commercial or residential electronic ballast
  • Rotorlock lampholders enable easy lamp engagement
  • Embossed steel end plates with 7/8" knockout
  • Ideal for commercial and residential applications
WN-4A-U

WN-4A-U

Resources

Specifications

Product Description

Brand Name Metalux
Family WN Series
Description WN series - 4 lamp replacement lens

Product Details

Lamp Type N/A
UPC 080083517756
Amperage Rating N/A
Mounting Accessory
Range of Motion N/A
Voltage Rating N/A
Product Weight 3.75
Case Quantity 1
Pallet Quantity 54
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX Yes
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?