- Equipped with energy saving ballasts
- Reinforced fiberglass housing
- High Impact acrylic / DR diffuser material
- Continuous polyurethane gasketing formed into housing
- Watertite hubs standard at each end accepts 1/2" conduit
- Optional top only hub entry or combination top and side entry
- Die formed galvanized steel mounting brackets
- Baked white enamel finish on internal channel/high reflectance
- No holes required for surface/chain mounting
Metalux
VT2 Series
Overview
The VT2 Series is an energy efficient industrial vaportite fixture that features rugged and durable construction. The VT2 incorporates a full metal fixture housing channel inside a reinforced fiberglass housing with a high impact diffuser and positive cam latching. This Vaportite series is suitable for interior and exterior applications and can be surface or chain mounted. The VT2 Series has been designed for maximum performance in commercial, institutional and industrial environments where weathering, high temperature, humidity and dust or corrosive fumes are present. Certain airborne contaminants can diminish the integrity of acrylic components. Refer to the Material Compatibility tables for additional information.