- ENERGY STAR® qualified. Learn more at energystar.gov
Specifications
Product Description
Brand Name | Metalux |
Family | SSF Series |
Description | 8' Length Commercial Standard Striplite,2 lamp,32W T8 lamp |
Product Details
Lamp Type | T8 |
UPC | 080083518449 |
Amperage Rating | 0.11A at 277V |
Mounting | Ceiling/Surface Mount |
Range of Motion | N/A |
Voltage Rating | 120 / 277V |
Wattage | 32W |
Product Weight | 11.4 |
Case Quantity | 1 |
Pallet Quantity | 72 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 8' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |