- ENERGY STAR® qualified. Learn more at energystar.gov
- Flip-up socket feature for faster installation
- Commercial or residential ballast types available
- Heavy-duty, die-formed, cold-rolled steel channel includes knockouts
- Tong hanger groove offered for easy mounting
- Pre-painted material standard
- PAF optional
- Tandem 8' lengths
- Optional reflectors in specular or white finishes
- Storage and utility, display case, cove, task and general applications
- Lamps are not included
Metalux
WG/SNF-4FT-B
Specifications
Product Description
Brand Name | Metalux |
Family | SNF Series |
Description | 4' White Wire Guard for Use w/SNF Series Only |
Product Details
Lamp Type | N/A |
UPC | 662400106630 |
Amperage Rating | N/A |
Mounting | N/A |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 0.75 |
Case Quantity | 30 |
Pallet Quantity | 180 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |