- Optimized for T8 lamps
Specifications
Product Description
Brand Name | Fail-Safe |
Family | GR8 Series |
Description | 1'x4' White Steel Flange Kit, For G, GR8, GC8 & GR5 Series |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 662400105992 |
Amperage Rating | 0.05A at 277V |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 14W |
Product Weight | 4.2 |
Case Quantity | 1 |
Pallet Quantity | 325 |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 1'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |