Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

F-Bay HBI Series

  • Full-bodied steel housing for rigidity and strength
  • Segmented optical design optimizes performance by three distributions
  • Five-year, 55°C or three-year, 65°C ballast warranty
  • High-performance polyester powder-coat to protect from corrosion
  • Door frame and lens available in clear and prismatic acrylic
  • F-Bay modular power supply available for quick power disconnect
  • Suspension-mount with optional wire hook and chain set
  • Single monopoint-mounting also available with HB-SPM tong hanger
F-Bay HBI Series

F-Bay HBI Series

Overview

The HBI series is an outstanding solution for high mounting height industrial or retail applications. The HBI optic has been optimized to provide maximum performance from T8 and T5 lamps. Optional uplight component is provided to enable excellent ceiling uniformity. HBI's high lumen package allows the benefits of fluorescent to be applied at high mounting heights that were traditionally exclusive to H.I.D. The primary benefits include exceptional color rendering, high system efficacy, 95% lumen maintenance, long lamp life, instant on/instant re-strike, Economical dimming, and uniform brightness control. Primary applications include retail, shopping malls, light industrial, gymnasiums and recreational environments. Certain airborne contaminants can diminish the integrity of acrylic components. Refer to the Material Compatibility tables for additional information.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?