Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 03, 2021

Replace with Industrial LED Linear Bay

Metalux

DIF Series

  • Equipped with energy-saving ballasts
  • Die-formed channels
  • Heavy-duty, apertured or closed-top reflector
  • Pressure-lock lampholders (RS), spring loaded lampholders (SL, HO)
  • Deep-draw, full-width reflector ribs add rigidity
  • Baked white enamel finish
  • Apertured reflector standard with 6% uplight
  • Porlux and silver-lined finishes
  • Also available in tandem 8' lengths
DIF Series

DIF Series

Overview

The DIF Series is an energy efficient family of industrials that features premium performance and durability. The DIF incorporates heavy duty, embossed reflectors that precisely direct and effectively control light. The versatile DIF can be installed using various mounting methods and numerous options and accessories are available. The DIF can be utilized in simple task and area lighting to the most demanding industrial applications. Certain airborne contaminants can diminish the integrity of acrylic components. Refer to the Material Compatibility tables for additional information.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?