Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Feb 19, 2024

Metalux

Commercial Retrofit Kit (ART)

  • Save 50% or more in energy over existing 4-lamp T12 luminaires
  • Fast and cost-effective solution for saving time and money
  • Reuses existing housing and shielding for a below-the-plenum install
  • Ready-Set™ captive screws for quick, easy installation
  • Installs in less than 10 minutes
  • Pre-wired assembly with or without CEE-listed ballast
  • One-piece, tool-less reflector eliminates the need for parts bag
  • Fits troffers or parabolics as shallow as 3-1/4"
  • Optional white optics 97% reflective finish
Commercial Retrofit Kit (ART)

Commercial Retrofit Kit (ART)

Overview

The Commercial Retrofit Kit provides the best price-performance combination on the market when compared to new construction installs or traditional lamp/ballast replacements. With its pre-wired assembly design, this kit decreases install time without compromising quality of light or your return on investment. Retrofit existing parabolic or troffer 2' x 4' or 2' x 2' luminaires as low as 3-1/4" deep. Ideal for any commercial application where energy savings, cost and a quick payback are important. Certain airborne contaminants can diminish the integrity of acrylic components. Refer to the Material Compatibility tables for additional information.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?