- Post-painted housings and 100% acrylic non-yellowing lenses
- Thin profile housing constructed of heavy-gauge, cold-rolled steel
- Rocker switch (included) can be field-installed
- All fixtures shipped as direct wired
- Easy re-lamping and maintenance
- Various lengths available
Metalux
UC SERIES
Overview
The Metalux™ Electronic Undercabinet Series provides an efficient task lighting solution for any decor. Available in either the Ultra Slim profile with T5 lamp technology or Slim profile with T8 lamps. The electronic undercabinet series is not only high quality but an excellent value with post-painted housings, 100% acrylic non-yellowing lenses, and color corrected lamps. Available in various lengths, the undercabinet fixture conforms to various applications such as kitchens, offices, study areas, displays, computer stations and any other application where an inconspicuous light source is required. Certain airborne contaminants can diminish the integrity of acrylic components. Refer to the Material Compatibility tables for additional information.