- Provided with CEE-listed, energy-saving ballasts
- Low-profile design
- Die-formed steel housing
- Baked white enamel finish
- Downlight, uplight or combination uplight and downlight illumination
- Refractor slides forward for easy installation and maintenance
- Easy wiring access
- Low-brightness, extruded-acrylic diffuser
- Injection-molded end plates
Metalux
BE, BEU Series
Overview
The energy efficient BE Series features decorative non-luminous end caps for more direct task lighting. The acrylic prismatic refractor provides an attractive ambience without increasing brightness. BE luminaires offer up, down or combination lighting. The BE Series features wall washing uplight, multi-level switching and convenience outlets as available options. The BE Series features efficiency in a low profile wall bracket. The Series is an excellent choice for dressing rooms, lavatories, hospital and nursing homes, stairways and task lighting. Certain airborne contaminants can diminish the integrity of acrylic components. Refer to the Material Compatibility tables for additional information.