- Provided with CEE-listed energy-saving ballasts
- Computer-designed, 3" nominal precision-cell parabolic louver
- Die-formed, para-contoured body with stiffeners for rigidity
- Louvers available in white or silver semi-specular finish
- Positive cam latch, safety lock T-hinges allow hinging on either side
- Floating louver with black reveal
- Efficient air-handling options with or without air control vanes
- Four auxiliary fixture-end suspension points provided
- Unique louver tannenbaum design option
Metalux
2EP3GAVX-332S36I-UNV-EB81-U
Specifications
Product Description
Brand Name | Metalux |
Family | 2EP3GAX Series |
Description | 3 Lamp, 2'x4' Air Supply Parabolic, w/l, Semi Specular/Low Vanes, 18 CelIridescent Haze 3" Louver, CEE Listed Electronic Ballast, T8 |
Product Details
Lamp Type | T8 |
UPC | 662401000685 |
Amperage Rating | 0.116 at (277V) |
Mounting | Troffer |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 81W |
Product Weight | 27.36 |
Case Quantity | 1 |
Pallet Quantity | 18 |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |