- Field Selectable Optical Distribution - Narrow, Medium, or Wide
- 5 CCT Color Select - 3000/3500/4000/5000/6500K
- Sensor ready port for quick plug and play install
- Compact, 12" and 14" round die cast aluminum housing
- 120-347V 0-10V dimming FCC Class A driver
- NEMA 4X, IP65 and NSF rated
- Polycarbonate lens with IK08 impact rating
- Universal Hook and 3/4" Hub Combo Mount
- 10ft power and dimming cords for easy installation
- 6kV surge protection based on ANSI C82.77-5-2015
Metalux
UHBS2 Selectable LED High-bay
Superior efficiency. High Output. Exceptional Coverage
The UHBS2 is the next generation round LED high-bay. The innovative and high efficiency UHBS2 can be used in any indoor setting. With 3 power levels, 5 CCT and 3 optical distributions, the UHBS2 gives you the ultimate flexibility for any application. Our fixture has a 120-347 volt operating range and 0-10V dimming, including contractor friendly features such as a universal hook and 3/4" hub mount for install and a plug-and-play sensor port for added energy savings benefits. Built to last, the Metalux UHBS2 is NEMA 4X, IP65 and NSF listed with an IK08 polycarb lens, die cast housing, and 6kV surge protection.