- (4) Versatile mounting options: Surface/Direct (no surface mount kit needed), Wall, Recessed, Suspended (with kit)
- Fully selectable panel family provides field flexibility and SKU reduction
- 1' x 1', 1' x 2', 6" x 4' with (5) CCT Selectable: 2700K, 3000K, 3500K, 4000K, 5000K
- 1' x 4', 2' x 2', 2' x 4' with (3) CCT Selectable: 3500K, 4000K, 5000K
- Superior 90 CRI color quality comes standard on all sizes
- High performance efficacy up to 130 lumens per watt
- Simplified backlit design that allows “hands free” installation
- 0-10V continuous dimming to 5% for increased energy savings
- Selectable switches are located on top of the junction box, for quick adjustment before and after installation
- Emergency, flex, and sensor options available
Metalux
24MMS-L3C3-UNV
Specifications
Product Description
Brand Name | Metalux |
Family | Multi-Mount Selectable Panel |
Description | 2'x4', Mulit Mount Selectable, Direct Mount LED Backlit Panel, 120 - 277V, 48 W, 6000 Lumen |
Product Details
Lamp Type | LED |
UPC | 080083292059 |
Amperage Rating | 0.17A at 277V |
Color Temperature Max | 5000K |
Mounting | Direct Mount |
Voltage Rating | 120-277V |
Wattage | 48 W |
Case Quantity | 1 |
Pallet Quantity | 22 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |