Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

SkyRidge Selectable Troffer

  • Selectable CCT (3000/4000/5000K) and Lumen select for greater flexibility
  • Leverages our patented WaveStream Technology with AccuAim™ optics
  • 7 SkyTrim Options
  • DLC qualified, high-performance efficacy up to 151 lm/W
  • Advanced optical control with optimal illumination
  • Minimum CRI of 80CRI available in 3000K, 4000K, 5000K
  • Standard 0-10V continuous dimming driver
  • Optional integrated sensor provides occupancy sensor and photocell
SkyRidge Selectable Troffer

SkyRidge Selectable Troffer

Overview

The SkyRidge is a high-performance LED luminaire that is designed to deliver a high level of lighting performance while minimizing energy consumption. It is available in a range of sizes and configurations, making it easy to find the perfect fit for any space. This is a unique lighting solution that offers selectable lumens and CCT options. This feature allows users to customize the brightness and color temperature of the light, making it an ideal lighting solution for a wide range of applications.

Resources

Find product variations

Find product variations

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

Want to purchase this product?

Interested in email updates?

Need more information?