- Selectable CCT (3000/3500/4000) and Lumen select for greater flexibility
- Matte white door provides room side access to driver and LED
- Curved and square lens for an upgraded look
- DLC qualified, high-performance efficacy up to 146 lm/W
- Integrated sensor systems - occupancy, daylight and IoT connectivity
- Multi-volt 120-277V input, 0-10V dimming driver
- Minimum CRI of 80CRI available in 3000K, 3500K, 4000K
- Lens options - ribbed, smooth, round & square perforated
Metalux
Cruze SB Selectable Troffer
Overview
The Cruze™ SB LED Selectable series combines contemporary styling and optimal illumination design with features to enable service from below (SB). This high performance LED troffer is constructed with Cooper's the latest technology platform and delivers unprecedented energy savings and aesthetics at an incredible value. Cruze SB offers a perfect balance of form and function making it an ideal choice for commercial office spaces, schools, hospitals, and retail merchandising areas.