- Selectable CCT (3000/4000/5000K) and Lumen select for greater flexibility
- Compact and durable fiberglass reinforced polyester housing
- Precision optics in general, wide, or parking garage distribution
- Impact protection rating IK10 Lens and IK10 Housing
- Wet Location and IP67 Listed
- Multi-volt 120-277V input, 0-10V dimming driver
- NSF International certified for NSF/ANSI Standard 2 – Food Equipment
- DLC qualified, high-performance efficacy up to 142 lm/W
- Integrated wireless sensor and control platform enabled using WaveLinx
Metalux
VT3 Selectable
Overview
The VT3S is the selectable version of the popular VT3 model, designed specifically to meet the changing needs of modern commercial and industrial spaces. With its high performance and rugged construction, the VT3S is the perfect solution for any lighting application that requires maximum flexibility and energy efficiency.