- Raises lit surface 2" into ceiling plane
- Soft bevel design provides depth and improved glare control
- Enhance any ceiling aesthetic using clean edges and powder-coat white finish
- Use for CGT, CGTS, FP and FPS series
- Factory installed option or field installable kit
- Includes all hardware to secure fixture to kit and T-Grid
- Easy to install, lightweight aluminum construction
- Kit does not alter design or construction of luminaire
Metalux
RMK2-24-W
Specifications
Product Description
Brand Name | Metalux |
Family | Regress Mount & Uplift Accessory Kit |
Description | 2' x 4' Regress Kit, White Finish, Field assembly required. |
Product Details
Lamp Type | Accessory |
UPC | 080083288007 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 4.6 |
Case Quantity | 9 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | Yes |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |