- Smooth panel aesthetic with access from below to meet service requirements
- Full service from below panel family with 2x2, 2x4, and 1x4 form factors
- Visually comfortable uniform illumination with swing door accessibility
- Highly configurable portfolio to meet a wide array of specifications
- High lumen output capability up to 9,000 lumens
- High performance efficacy up to 140 lumens per watt
- 80CRI and 90CRI options in 3000K, 3500K, 4000K, 5000K CCT
- 0-10V dimming to 10% standard, 1% dimming available
- Flexible – recessed, drywall, and surface mount
- Integrated sensor options delivered with WaveLinx connected systems
Metalux
CGSB Service from Below Panel
Service from below, configurable panel with visually comforting edge to edge light to meet room side accessible specifications
The CGSB service from below panel is a perfect solution where the aesthetically pleasing look of a fully luminous panel is desired, but serviceability access from below the ceiling is required. The CGSB is fully configurable, allowing for flexibility in design for light levels, color temperatures, dimming options to 1%, connected control systems, emergency and much more. Additionally, CGSB leverages a housing design to fit into most plenum spaces making it a great solution for K-12 schools, general healthcare spaces like lobbies, corridors, and any other space that requires a simple wipe down lens with accessibility from below. The CGSB delivers the perfect combination of a smooth frosted panel with the feature of a room side access door to meet any service from below specification requirements.
We’re here to help in every way, including finding ways to help you save money.
See if this product qualifies for a utility incentive program.
Services

Here to Help
We provide many different services from on-site project management, integrated light automated services, and remote commissioning for start-up, to personal technical phone support. Take a look at our services and see what we can do for you today!