- Compact linear design for easy install
- 2 Sizes offering delivered lumens from 12,000 up to 36,000 lumens
- High Performance efficacy up to 157 lm/W
- Optimized medium distribution
- Sensor ready port for in-field installation
Metalux
SPHB LED Selectable Linear High Bay
Overview
The SPHB is a compact, dual lensed high bay with lumen and CCT select features. Sensor ready, the SPHB delivers 12,000, 18,000, and 24,000 lumens in one single housing, making inventory complexity a thing of the past. In addition, the SPHB also offers up to 36,000 lumens for those higher mounting applications. The dual lensing with superior optical control delivers optimal performance while reducing high angle glare.