Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

SPHB LED Selectable Linear High Bay

  • Now offering fully configurable
  • Compact linear design for easy install
  • Durable IK10 construction
  • Dedicated lumen packages ranging from 9,000 up to 60,000 lumens
  • High-Performance efficacy up to 172 lm/W
  • Precision optics offered in Narrow, Medium, or Wide distribution
  • Optional (HA) high ambient rating
  • Sensor ready port and factory Installed WaveLinx sensors
SPHB LED Selectable Linear High Bay

SPHB LED Selectable Linear High Bay

Overview

The SPHB is a compact, dual lensed high bay with a durable IK10 construction including lumen and CCT select features. Sensor ready, the SPHB delivers 12,000, 18,000, and 24,000 lumens in one single housing, making inventory complexity a thing of the past. In addition, the SPHB also offers up to 60,000 lumens for those higher mounting applications and (HA) high ambient rating. The dual lensing with superior optical control delivers optimal performance while reducing high angle glare and precision optics offered in Narrow, Medium, or Wide distribution.

Metalux SPHB

See in this video how the Metalux Selectable Pro High Bay (SPHB) offers unprecedented flexibility and market-leading features, making your next project successful!

Quick Spec

Quick Spec

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

Stock Catalog Number (7)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?