- Patented design with Perceive™ Technology based on cognitive science
- Unique optical patterns add dimensionality, visual interest and glare reduction with options less than 16 UGR
- The Perceive PT has many options with reduced max luminance below 6000 candelas per meter squared in accordance with WELL v2 L04
- Efficacy up to 137 lumens per watt
- 80CRI and 90CRI options in 3000K, 3500K, 4000K, 5000K CCT
- Bottom surface can be wiped down for easy cleaning and maintenance
- Easy service from below with door frame access in the Perceive PD Series
- Shallow housing with no door frame available in the Perceive PT Series
- Flexible – recessed, drywall, and surface mount
- Integrated control available - WaveLinx Pro, WaveLinx Lite, Wavelinx CAT
Corelite
Perceive
Distinct. Adaptable. Architectural.
The Perceive Specification series blends subtle styling with a proprietary optical system to provide comfortable illumination with a distinctive touch. Offered in 2x2, 2x4 and 1x4 sizes, the Perceive Series is available in two styles: The Perceive PD features a robust doorframe allowing serviceability from below the plenum and the Perceive PT provides high lumen output options in a compact, shallow housing. The Perceive series is the ideal choice for commercial interiors delivering comprehensive design flexibility, durability, and controllability.
Perceive PT
Corelite Perceive blends style with a proprietary optical system to offer comfortable illumination. Available in 2x2, 2x4, and 1x4 sizes, it comes in two styles: Perceive PD, with a robust doorframe for below-plenum serviceability, and Perceive PT, with high lumen output in a shallow housing. This series has a unique aesthetic that enables distinctive designs with a focus on visual comfort. has context menu