- (3) Selectable CCT in 3500K, 4000K, 5000K or 3000K, 3500K, and 4000K
- Ideal for replacing up to 4 lamp fluorescent wraps
- 0-10V dimming to 5% with 120-277V (UNV) standard
- Suitable for ceiling, wall, or suspension mounting
- DLC Compliant and UL Damp rated with a 5-year warranty
- Up to 165 LPW for increased energy savings and reduced watts per square foot
Metalux
8AWS-L3C3-UNV
Specifications
Product Description
Brand Name | Metalux |
Family | Achieva Wrap Selectable |
Description | 8-feet 5.5-inches Achieva Wrap Selectable, 12,019 lumens, 86.2W, 80CRI, 120-277V UNV. |
Product Details
Lamp Type | LED |
UPC | 080083281800 |
Amperage Rating | 0.31A at 277V |
Color Temperature Max | 5000K |
Mounting | Surface/Suspended |
Voltage Rating | 120-277V |
Wattage | 86.2W |
Product Weight | 13.88 |
Case Quantity | 3 |
Pallet Quantity | 54 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 8' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |