- Takes (9) skus into (1) with (3) selectable color temperatures and (3) selectable lumen packages
- (3) Selectable CCT in 3500K, 4000K, 5000K or 3000K, 3500K, and 4000K
- (3) Selectable lumens in Standard or HO options up to 13,000 lumens
- 2', 4', and 8' lengths available in both 80CRI or 90 CRI options
- Offered in both Narrow 5.5" or Wide 10.5" sizes
- Ideal for replacing up to 4 lamp fluorescent wraps
- 0-10V dimming to 5% with 120-277V (UNV) standard, Connected WaveLinx sensors available
- Suitable for ceiling, wall, or suspension mounting
- DLC Compliant and UL Damp rated with a 5-year warranty
- Up to 165 LPW for increased energy savings and reduced watts per square foot
- Options to meet California Title 24 JA8 requirements
Metalux
4AWWS-L3C3-NUV
Specifications
Product Description
Brand Name | Metalux |
Family | Achieva Wrap Selectable |
Description | 4-feet 5.5-inches Achieva Wrap Selectable, 6180 lumens, 50W. |
Product Details
Lamp Type | LED |
UPC | 080083289974 |
Amperage Rating | 0.14A at 347V |
Color Temperature Max | 5000K |
Mounting | Surface/Suspended |
Voltage Rating | 347V |
Wattage | 50 W |
Case Quantity | 1 |
Pallet Quantity | 1 |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |