- (3) Selectable CCT in 3500K, 4000K, 5000K or 3000K, 3500K, and 4000K
- Ideal for replacing up to 4 lamp fluorescent wraps
- 0-10V dimming to 5% with 120-277V (UNV) standard
- Suitable for ceiling, wall, or suspension mounting
- DLC Compliant and UL Damp rated with a 5-year warranty
- Up to 165 LPW for increased energy savings and reduced watts per square foot
Metalux
4AWWS-L3C3-HO-UNV
Specifications
Product Description
Brand Name | Metalux |
Family | Achieva Wrap Selectable |
Description | 4-feet 10-inches Achieva Wrap Selectable, 10,629 lumens, 80.8W, 80CRI, 120-277V UNV |
Product Details
Lamp Type | LED |
UPC | 080083281787 |
Amperage Rating | 0.29A at 277V |
Color Temperature Max | 5000K |
Mounting | Surface/Suspended |
Voltage Rating | 120-277V |
Wattage | 80.8W |
Product Weight | 11.18 |
Case Quantity | 1 |
Pallet Quantity | 44 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |