Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

Achieva Wrap Selectable

  • Takes (9) skus into (1) with (3) selectable color temperatures and (3) selectable lumen packages
  • (3) Selectable CCT in 3500K, 4000K, 5000K or 3000K, 3500K, and 4000K
  • (3) Selectable lumens in Standard or HO options up to 13,000 lumens
  • 2', 4', and 8' lengths available in both 80CRI or 90 CRI options
  • Offered in both Narrow 5.5" or Wide 10.5" sizes
  • Ideal for replacing up to 4 lamp fluorescent wraps
  • 0-10V dimming to 5% with 120-277V (UNV) standard, Connected WaveLinx sensors available
  • Suitable for ceiling, wall, or suspension mounting
  • DLC Compliant and UL Damp rated with a 5-year warranty
  • Up to 165 LPW for increased energy savings and reduced watts per square foot
  • Options to meet California Title 24 JA8 requirements
Achieva Wrap Selectable

Achieva Wrap Selectable

Selectable Wrap offering a Modern Look, Superior Design Flexibility, and Stock Optimization

The Achieva Wrap Selectable is a versatile commercial grade wrap solution suitable for ceiling, wall, or suspension mounting and matches up great with the Achieva Recessed Selectable portfolio. The AWS (5.5") and AWWS (10.5") are offered in 2’, 4’, and 8’ lengths along with selectable color options of 3500K, 4000K, or 5000K or 3000K, 3500K, and 4000K. The Achieva Wrap also offers selectable lumen options, with up to 13,000 lumens, in both 80 and 90 CRI. The Achieva Wrap delivers high performance lighting for stairwells, corridors, and low bay industrial spaces.

Quick Spec

Quick Spec

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

Stock Catalog Number (14)

Want to purchase this product?

Interested in email updates?

Need more information?