- Offered in 2' and 4' lengths at 2 1/8" depth
- Selectable CCT in 3500K, 4000K, 5000K at 80 CRI
- Selectable lumens in Low, Medium, and High up to 5,000 lumens
- Ideal for replacing two or three lamp fluorescent wraps
- 0-10V dimming with 120-277V (UNV) standard
- Suitable for ceiling, wall, or suspension mounting
- DLC Compliant and UL Damp rated
- Phase cut 120V Triac dimming option available
- Microwave motion sensor option available
- 5 year warranty
Metalux
4NWS3C3-UNV
Specifications
Product Description
Brand Name | Metalux |
Family | NWS Selectable Wrap |
Description | LED Wraparound with Selectable Lumens and CCT, 4 ft, Selectable CCT 3500K-5000K |
Product Details
Lamp Type | LED |
UPC | 080083257522 |
Amperage Rating | N/A |
Color Temperature Max | 5000K |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120-277V |
Wattage | 33.9W |
Product Weight | 4.62 |
Case Quantity | 4 |
Pallet Quantity | 128 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |