- 1x4, 2x2, and 2x4 sizes available
Specifications
Product Description
Brand Name | Metalux |
Family | CGT Panel |
Description | 2x4 CGT Surface Mount Kit. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083083107 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 6.5 |
Case Quantity | 6 |
Pallet Quantity | 120 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |