- 1x4, 2x2, and 2x4 sizes available
Specifications
Product Description
Brand Name | Metalux |
Family | CGT Panel |
Description | Metalux 2x4 CGT LED Panel 4000K 80CRI 4268 Lumens |
Product Details
Lamp Type | Integrated LED |
UPC | 080083880102 |
Amperage Rating | 0.33A at 120V |
Color Temperature Max | 4000K |
Mounting | Surface/Suspended |
Voltage Rating | 120/277V |
Wattage | 38 W |
Product Weight | 9.52 |
Case Quantity | 1 |
Pallet Quantity | 21 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |