- 1x4, 2x2, and 2x4 sizes available
Specifications
Product Description
Brand Name | Metalux |
Family | CGT Panel |
Description | Metalux 2x2 CGT LED Panel 5000K 80CRI 3582 Lumens |
Product Details
Lamp Type | LED |
UPC | 080083880041 |
Amperage Rating | 0.2 A at 120 V and 0.09 A at 277 V |
Color Temperature Max | 5000K |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120-277V |
Wattage | 31.7 W |
Product Weight | 2.3 |
Case Quantity | 1 |
Pallet Quantity | 42 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 2'x2' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |