- 1x4, 2x2, and 2x4 sizes available
Specifications
Product Description
Brand Name | Metalux |
Family | CGT Panel |
Description | Metalux 1x4 CGT LED Panel 4000K 80CRI 4351 Lumens |
Product Details
Lamp Type | LED |
UPC | 080083879540 |
Amperage Rating | N/A |
Color Temperature Max | 4000K |
Mounting | Ceiling/Wall Mount |
Voltage Rating | N/A |
Product Weight | 9.18 |
Case Quantity | 1 |
Pallet Quantity | 60 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 1'x4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |