Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

UHB LED High Bay LED Lights

  • Compact, 12” and 16” round die cast aluminum housing
  • White polyester powder coat finish
  • Lumen packages up from 12,000 up to 30,000
  • Mono point installation – hook included
  • Medium distribution standard
  • 4000k and 5000k CCT with a minimum CRI of 80
  • IP65 rated
  • 0-10V dimming standard
UHB LED High Bay LED Lights

UHB LED High Bay LED Lights

Overview

The UHB LED is a round high bay luminaire designed for a variety of mounting heights and customer applications. The traditional round form factor and compact design make the UHB high bay lighting easy to install and pleasing to contractors. It’s also available in multiple lumen packages and color temperatures providing design flexibility. The universal mounting allows for quick retrofit installations. The UHB LED high bay light is an ideal solution for manufacturing, retail, warehouse, and gymnasium applications.

Resources

Stock Catalog Number (3)

Want to purchase this product?

Interested in email updates?

Need more information?