- 1x4, 2x2, and 2x4 sizes available
- Ultra-thin approx. 2 inch height
- Fits in shallow plenums with room to spare
- Simple switch to adjust color on site as desired
- Simple switch to set lumens and watts as needed for the task
- Switch tamper cover included
- High performance efficacy up to 120 lm/W
- Surface or suspension mounting available
- EM and Flex options available
Metalux
14FPSL1SCT3
Specifications
Product Description
Brand Name | Metalux |
Family | FPS Selectable Panel |
Description | 1x4 LED Flat Panel with Selectable Lumens and CCT |
Product Details
Lamp Type | Integrated LED |
UPC | 080083889440 |
Amperage Rating | .1 at 277V (Med Setting) |
Color Temperature Max | 4000K |
Mounting | Surface/Suspension Mount |
Voltage Rating | 120/277V |
Wattage | 18.7W |
Product Weight | 10.66 |
Case Quantity | 1 |
Pallet Quantity | 51 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 1'x4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |