- Design friendly with (3) selectable color temperatures and (3) selectable lumen packages
- (3) Selectable CCT in 3500K, 4000K, 5000K in 80+ or 90 CRI
- (3) Selectable lumens in standard or HO options up to 8,000
- Ultra slim 1.5" design for shallow plenum applications
- Available with round or square ribbed frosted lens
- Up to 146 LPW for increased energy savings and reduced watts per square foot
- DLC Compliant and UL Damp rated with a 5-year warranty
- 0-10V Dimming to 5% with 120-277V (UNV) and 120-347V (NUV)
- Ideal for replacing 2-4 lamp fluorescent troffers
- Suitable for recessed, surface, or suspension mounting
- One piece stamped housing delivers improved modern aesthetic look
Metalux
24ARS-L3C3-UNV
Specifications
Product Description
Brand Name | Metalux |
Family | Achieva™ Recessed Selectable |
Description | Achieva 2x4 Selectable Lumens and CCT Troffer, Ultra Slim, 0-10V dimming to 5% standard with 120-277V UNV |
Product Details
Lamp Type | LED |
UPC | 080083282005 |
Amperage Rating | 0.17A at 277V |
Color Temperature Max | 5000K |
Mounting | Surface or Recessed |
Voltage Rating | 120-227V |
Wattage | 47.3 W |
Product Weight | 15.8 |
Case Quantity | 1 |
Pallet Quantity | 16 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |