Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

Achieva™ Recessed Selectable

  • Design friendly with (3) selectable color temperatures and (3) selectable lumen packages
  • (3) Selectable CCT in 3500K, 4000K, 5000K in 80+ or 90 CRI
  • (3) Selectable lumens in standard or HO options up to 8,000
  • Ultra slim 1.5" design for shallow plenum applications
  • Available with round or square ribbed frosted lens
  • Up to 146 LPW for increased energy savings and reduced watts per square foot
  • DLC Compliant and UL Damp rated with a 5-year warranty
  • 0-10V Dimming to 5% with 120-277V (UNV) and 120-347V (NUV)
  • Ideal for replacing 2-4 lamp fluorescent troffers
  • Suitable for recessed, surface, or suspension mounting
  • One piece stamped housing delivers improved modern aesthetic look
Achieva™ Recessed Selectable

Achieva™ Recessed Selectable

Selectable Center Basket with Modern Shallow Aesthetic

The Achieva™ Recessed Selectable troffer offers selectable lumen output and color temperature with a simple, easy to access toggle switch. The ultra slim 1.5" design fits into the shallowest of plenums and offers an upgraded center basket aesthetic. The Achieva™ is constructed with Cooper Lighting's latest selectable technology platform and delivers unprecedented light level and CCT flexibility, energy savings, slim housing design, and sustainable packaging options priced to win. The Achieva™ Recessed Selectable is an ideal choice for schools, offices, hospitals, and retail merchandising areas.

Achieva Product Video

The Achieva Recessed Selectable Center Basket Commercial shallow center basket troffers that deliver high performance selectability in a sleek modern design. This center basket troffer series delivers the features and performance needed for use in K-12 schools, commercial office space, and healthcare applications such as public hospitals and urgent care centers. Learn more with the product video!

Achieva Side-By-Side Comparison Video

The Achieva Recessed Selectable Center Basket series is a commercial LED family of products designed to save contractors installation time and costs while achieving great value. In this video, an electrical contractor was hired to unbox and install 4 Achieva and 4 Competitor A fixtures at the same time and location. He unboxed and installed both manufacturers' products without any preview or preparation of any kind before making the video.

Quick Spec

Quick Spec

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

Stock Catalog Number (12)

Looking to customize your product?

FAQs

Want to purchase this product?

Interested in email updates?

Need more information?