- 4” aperture, 6” grid width providing sleek lines of light
Specifications
Product Description
Brand Name | Metalux |
Family | RBG LED Series |
Description | Drywall Flange Kit, 6" x 4 |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083191345 |
Amperage Rating | N/A |
Mounting | Wall Mount |
Voltage Rating | N/A |
Product Weight | 2.2 |
Case Quantity | 1 |
Pallet Quantity | 418 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |