- 4" aperture, 6" grid width providing sleek lines of light
- 2', 4', and 8' sizes available
- Simple switch to adjust color on site as desired
- Simple switch to set lumens and watts as needed for the task
- Switch tamper cover included
- High performance efficacy up to 115 lm/W
- Flexible – recessed, drywall, surface and suspension mount
- Integrated control available - WaveLinx, LumaWatt Pro, DLVP, SVPD
Metalux
8RBSURF6
Specifications
Product Description
Brand Name | Metalux |
Family | RBG LED Series |
Description | 8' surface/suspension mount kit |
Product Details
Lamp Type | N/A |
UPC | 080083873982 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 5.62 |
Case Quantity | 10 |
Pallet Quantity | 180 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 8' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |