- 4” aperture, 6” grid width providing sleek lines of light
Specifications
Product Description
Brand Name | Metalux |
Family | RBG LED Series |
Description | 4 3/16" Aperture Slot, 6" grid spacing, 8' length, lumen and CCT selectable, 10% - 100% 0-10V dimming |
Product Details
Lamp Type | LED |
UPC | 080083866502 |
Amperage Rating | .27 at 277V (at 3500K, 7000 Lumens) |
Color Temperature Max | 4000K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 75 W |
Product Weight | 13.66 |
Case Quantity | 1 |
Pallet Quantity | 70 |
Country of Origin | CN |
ARRA | Yes |
Dimensional Data | 8' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |